IESNA:LM-63-2002
[TEST]P948272
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-840-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12448
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1363.7 1489.5 1626.2 1771.5 1897.3 2002.6 2082.5 2129.2 2136.9 2114
2090.2 2088.5 2102.9 2134.3 2208.3 2392.6 2850.6 3538 4150.6 4621.3
4983.3 5324.8 5633.2 5923 6117.6 5837.2 4725 3305.2 2285.6 1537
648.3 205.6 97.7 42.5 13.6 0 0
1363.7 1492 1636.4 1776.6 1903.2 2008.6 2093.6 2140.3 2147.1 2126.7
2100.4 2099.5 2110.6 2142.8 2218.5 2362.9 2757.1 3427.5 4110.7 4598.4
4974.8 5353.7 5643.4 5927.2 6137.1 5956.1 4926.3 3517.6 2395.2 1594
689.9 223.5 113.9 50.1 17.8 0 0
1363.7 1490.3 1630.5 1765.6 1886.2 1986.5 2063.8 2112.3 2117.4 2099.5
2080 2076.6 2088.5 2120.8 2193 2328.1 2648.4 3252.5 3932.2 4460.7
4851.6 5262.8 5652.8 6010.5 6313 6399.6 5706.3 4440.3 2995.9 1945.7
900.6 355.2 199.7 110.5 51 17 0
1363.7 1480.1 1610.1 1739.3 1848 1940.6 2014.5 2052.8 2065.5 2057.9
2043.4 2041.7 2051.9 2067.2 2109.7 2195.5 2341.7 2678.1 3252.5 3911.8
4498.1 5042.7 5598.4 6121.8 6622.3 7013.1 7277.3 7298.6 6841.5 5427.6
3050.3 1091.8 438.4 234.5 107.9 24.6 0
1363.7 1463.1 1577.8 1695.9 1798.7 1886.2 1955.9 2002.6 2023.9 2029
2028.1 2033.2 2047.7 2061.3 2088.5 2150.5 2259.2 2423.2 2730 3248.3
3925.4 4648.5 5375.8 6132.8 6757.3 7347 7925.6 8572.2 9076.1 8705.6
6887.3 3793.7 1492.9 667.8 282.1 28.9 0
1363.7 1453.8 1554.9 1656.8 1750.3 1836.1 1905.8 1960.2 1989.9 2011.1
2026.4 2051.1 2088.5 2118.2 2146.2 2190.4 2284.7 2436 2667.1 2950
3367.2 3913.5 4535.5 5203.3 5892.4 6656.2 7509.3 8511 9890.9 10710.8
9799.1 7365.7 4006.1 1429.1 355.2 20.4 0
1363.7 1448.7 1548.1 1650.9 1741.8 1827.6 1901.5 1955.1 1987.4 2007.7
2029 2053.6 2089.3 2120.8 2153.9 2203.2 2294.9 2443.6 2676.4 2976.4
3376.6 3911.8 4519.3 5173.6 5876.3 6648.6 7520.3 8574.8 9889.2 10661.5
9665.7 7224.7 3986.6 1458 350.9 22.9 0
1363.7 1431.7 1513.2 1602.5 1688.3 1771.5 1846.3 1909.2 1954.2 1989.1
2025.6 2069.8 2118.2 2159 2198.9 2255.8 2347.6 2489.5 2700.2 2987.4
3352.8 3799.7 4335.8 4953.5 5651.9 6437.9 7296 8223 9361.6 10231.6
9042.1 5646.8 2561.7 871.8 207.3 17.8 0
1363.7 1420.6 1481.8 1552.3 1628.8 1706.1 1782.6 1849.7 1910.9 1964.4
2020.5 2074 2125 2170 2221 2294.9 2401.1 2565.1 2811.5 3148
3593.2 4124.3 4740.3 5413.2 6098 6818.5 7558.6 8344.5 9126.2 9389.6
8342.8 5591.6 2405.4 721.4 290.6 80.7 0
1363.7 1401.1 1445.3 1496.3 1560 1629.6 1697.6 1768.1 1832.7 1898.1
1964.4 2024.7 2075.7 2130.1 2187.9 2256.7 2363.8 2535.4 2800.5 3187.1
3690.1 4270.4 4891.5 5521.1 6148.1 6777.7 7426 8047.1 8330.1 7790.5
6134.5 3077.5 831 315.2 171.6 47.6 0
1363.7 1380.7 1402.8 1438.5 1486.1 1537.9 1599.9 1660.2 1725.7 1786.8
1858.2 1927 1995 2066.4 2140.3 2228.7 2350.2 2538.8 2822.6 3246.6
3803.1 4463.3 5100.5 5649.4 6124.4 6573.8 6939.2 7025.8 6584 5379.2
3356.2 1226.9 246.4 75.6 26.3 9.3 0
1363.7 1370.5 1379.8 1407 1446.1 1489.5 1541.3 1594.8 1652.6 1714.6
1780.9 1848.9 1923.6 2000.1 2085.1 2187 2320.4 2516.7 2792 3169.2
3674.8 4261 4798.9 5133.6 5287.4 5315.5 5201.6 4841.4 4181.2 3205.8
1887.1 642.3 146.1 41.6 11.9 5.1 0
1363.7 1356.9 1357.8 1372.2 1398.5 1430.8 1469.9 1511.5 1553.2 1592.3
1635.6 1675.5 1722.3 1767.3 1816.6 1876.1 1963.6 2101.2 2318.7 2635.6
3042.6 3455.6 3740.2 3780.1 3552.4 3129.3 2524.3 1772.4 1010.2 462.2
198 74.8 28 11 5.1 0.8 0
1363.7 1333.1 1315.3 1305.1 1296.6 1281.3 1254.9 1213.3 1158.1 1092.7
1017.9 938.9 859.9 789.3 735 695 666.1 655.1 712 843.7
989.9 1109.7 1102.9 909.1 637.2 424.8 294 204.8 136.8 85
53.5 34 17 6.8 1.7 0 0
1363.7 1311 1270.2 1219.3 1146.2 1055.3 948.2 828.4 701 576.1
485.2 437.6 427.4 431.6 446.1 458.8 469 469.9 458.8 435.9
410.4 384.9 357.7 328 288.9 240.5 187.8 135.1 101.1 73.9
47.6 28 11 4.2 1.7 0 0
1363.7 1291.5 1218.4 1120.7 986.5 839.5 685.7 549.7 471.6 445.2
431.6 419.7 410.4 401 395.9 392.5 388.3 378.9 358.6 328.8
299.1 269.3 240.5 207.3 174.2 145.3 124.1 105.4 83.3 56.9
28.9 14.4 6.8 2.5 0 0 0
1363.7 1271.9 1169.1 1012.8 839.5 663.6 525.1 472.4 457.1 444.4
431.6 418.9 406.1 393.4 374.7 353.5 328.8 299.9 268.5 237.9
209 183.5 163.1 147 131.7 117.3 102 80.7 55.2 37.4
24.6 13.6 5.9 2.5 0 0 0
1363.7 1260 1119.9 937.2 731.6 558.2 487.7 473.3 459.7 445.2
433.3 418.9 403.6 384.9 361.1 331.4 299.1 265.9 231.1 197.1
169.1 151.2 138.5 126.6 113.9 101.1 86.7 68.8 54.4 43.3
31.4 20.4 6.8 0.8 0 0 0
1363.7 1243.1 1072.3 855.6 643.2 517.4 489.4 475.8 462.2 447.8
435 421.4 405.3 383.2 353.5 322 283.8 245.6 203.9 174.2
154.6 142.7 133.4 123.2 112.2 98.6 81.6 67.1 56.1 44.2
32.3 20.4 5.9 0 0 0 0
1363.7 1241.4 1057 824.2 609.2 512.3 494.5 480.1 465.6 452
438.4 423.1 407 383.2 354.3 316.1 272.7 229.4 193.7 166.5
149.5 138.5 128.3 117.3 104.5 88.4 70.5 58.6 47.6 36.5
24.6 13.6 3.4 0 0 0 0
1363.7 1241.4 1045.9 807.2 594.8 512.3 497.9 483.5 467.3 452
438.4 424 407.8 386.6 359.4 322 276.1 230.3 191.2 162.3
145.3 135.1 124.9 113 98.6 78.2 60.3 50.1 40.8 30.6
19.5 7.6 0.8 0 0 0 0
1363.7 1245.6 1051 809.7 594.8 512.3 497.9 483.5 468.2 453.7
439.3 424.8 409.5 389.1 362 320.3 274.4 226.9 187.8 159.7
144.4 134.2 123.2 112.2 96.9 73.1 56.9 47.6 37.4 27.2
17 5.9 0 0 0 0 0
